IESNA:LM-63-2002
[TEST]P821304
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-740-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5122
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
338 348 357 369 386 405 430 460 498 535
573 615 661 706 761 834 919 996.9 1074.9 1154.9
1227.9 1313.9 1413.9 1471.9 1502.9 1537.9 1527.9 1487.9 1405.9 1292.9
1157.9 990.9 782 556 317 104 55 50 41 32
24 17 12 7 4 2 1 1 0 0
0 0 0 0 0 0 1 1 1 1
1 0 0 0 1 1 1 1 1 1
1 0 0
338 347 357 368 384 403 427 458 497 535
572 613 658 706 765 838 923 1001.9 1080.9 1159.9
1237.9 1318.9 1422.9 1488.9 1512.9 1554.9 1541.9 1498.9 1422.9 1306.9
1170.9 1014.9 805 576 332 111 55 50 41 32
24 18 12 7 4 2 1 1 0 0
0 0 0 0 0 0 1 1 1 1
1 0 0 0 0 1 0 1 0 1
1 1 0
338 347 356 368 384 405 429 459 500 539
576 615 661 713 774 856 950 1029.9 1112.9 1192.9
1282.9 1366.9 1471.9 1560.9 1588.9 1618.9 1635.9 1591.9 1512.9 1404.9
1246.9 1081.9 881 636 372 120 53 48 40 31
24 17 11 7 4 2 1 1 1 1
1 0 0 0 0 0 0 1 0 1
0 0 0 0 0 0 0 0 0 0
1 0 0
338 346 356 366 382 404 429 460 500 539
579 619 667 724 790 875 977 1067.9 1152.9 1240.9
1333.9 1451.9 1556.9 1641.9 1714.9 1746.9 1739.9 1720.9 1644.9 1538.9
1386.9 1196.9 967 706 422 139 51 46 38 30
22 16 11 7 4 2 2 1 1 1
1 1 1 1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 346 355 366 381 402 428 463 503 542
583 626 672 730 803 899 999.9 1092.9 1188.9 1279.9
1385.9 1495.9 1635.9 1740.9 1791.9 1813.9 1850.9 1826.9 1741.9 1622.9
1469.9 1277.9 1034.9 763 463 158 47 42 35 27
21 15 10 6 3 2 1 1 1 1
1 1 1 1 1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 346 354 365 380 400 427 463 503 540
578 622 674 729 798 897 1006.9 1103.9 1193.9 1289.9
1393.9 1526.9 1656.9 1754.9 1804.9 1845.9 1885.9 1851.9 1759.9 1643.9
1490.9 1288.9 1043.9 763 458 146 41 37 31 24
18 13 9 6 3 2 1 1 1 1
1 1 1 1 1 0 0 1 0 1
0 0 0 0 0 0 0 0 1 0
0 0 0
338 346 355 365 380 400 427 464 504 540
580 624 673 730 798 898 1007.9 1105.9 1194.9 1290.9
1394.9 1527.9 1662.9 1757.9 1803.9 1840.9 1878.9 1863.9 1761.9 1645.9
1488.9 1290.9 1046.9 765 459 152 41 37 30 24
18 13 9 6 3 2 1 1 1 1
1 1 1 1 1 1 1 1 0 1
1 0 0 0 0 0 1 1 0 1
1 0 0
338 346 354 365 378 398 423 459 499 538
577 619 666 724 796 892 994.9 1084.9 1176.9 1273.9
1375.9 1490.9 1618.9 1711.9 1768.9 1804.9 1830.9 1816.9 1732.9 1601.9
1447.9 1245.9 1008.9 734 431 126 33 30 25 19
15 11 7 5 2 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0 1 1 1 1 1 1 1
1 1 0
338 345 353 364 378 397 421 455 492 530
569 611 659 714 779 859 959 1046.9 1134.9 1222.9
1315.9 1426.9 1533.9 1617.9 1674.9 1708.9 1713.9 1685.9 1614.9 1512.9
1353.9 1169.9 940 681 396 114 25 22 19 14
11 8 5 3 2 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 344 352 362 377 396 419 448 487 524
561 600 643 694 755 834 923 1005.9 1087.9 1165.9
1251.9 1340.9 1440.9 1515.9 1550.9 1572.9 1576.9 1533.9 1454.9 1346.9
1196.9 1033.9 820 578 316 85 16 14 11 9
7 5 3 2 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 343 351 361 376 392 415 445 481 518
553 593 638 682 739 811 887 961 1029.9 1097.9
1161.9 1224.9 1304.9 1364.9 1392.9 1419.9 1412.9 1368.9 1295.9 1190.9
1051.9 893 700 484 256 66 6 5 4 3
2 2 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 343 351 362 375 392 413 445 478 514
549 588 629 674 728 794 867 936 997.9 1058.9
1110.9 1172.9 1235.9 1268.9 1298.9 1319.9 1308.9 1274.9 1199.9 1098.9
978 824 642 443 232 51 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 343 350 361 375 391 413 444 479 515
550 587 629 672 723 791 863 927 987.9 1043.9
1092.9 1145.9 1205.9 1240.9 1249.9 1272.9 1268.9 1230.9 1168.9 1074.9
953 807 633 439 232 49 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 342 350 359 373 391 413 442 479 515
549 583 621 666 718 785 860 922 980.9 1032.9
1085.9 1138.9 1194.9 1230.9 1236.9 1245.9 1250.9 1225.9 1168.9 1088.9
971 835 670 475 260 53 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
338 341 349 360 373 390 414 443 480 514
548 584 625 670 722 790 867 932 989.9 1044.9
1099.9 1165.9 1219.9 1248.9 1260.9 1256.9 1242.9 1232.9 1192.9 1124.9
1010.9 872 703 509 291 68 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0 1 0 1
0 0 0 0 0 0 0 0 0 0
0 0 0
338 341 349 358 371 389 413 445 483 516
549 582 621 666 722 794 870 929 985.9 1036.9
1087.9 1138.9 1178.9 1172.9 1110.9 996.9 866 857 818 760
688 592 478 342 191 38 0 0 0 1
1 1 1 1 1 1 1 1 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 341 348 357 370 388 413 448 486 515
546 580 620 662 711 783 859 917 962 999.9
1035.9 1069.9 1076.9 1008.9 851 619 356 342 324 299
267 225 177 124 67 13 0 0 0 0
0 1 0 0 0 0 1 0 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 340 348 356 369 389 413 445 482 513
543 574 607 646 695 759 827 873 913 940
959 963 943 854 661 380 140 130 121 109
95 78 59 40 20 3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 340 347 356 369 389 412 442 480 511
540 567 598 634 673 727 782 821 843 854
849 837 768 640 459 221 56 51 47 42
36 29 21 14 6 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 340 346 356 370 388 410 439 478 509
535 560 588 617 649 693 736 758 767 757
732 675 589 460 278 105 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 339 346 355 370 387 408 439 476 506
530 555 581 607 637 675 710 728 730 713
668 598 507 368 209 73 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
338 339 345 355 369 386 408 438 474 504
530 555 580 606 636 674 706 723 724 703
652 583 485 344 191 72 2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
